IESNA:LM-63-2002
[TEST]P1460394
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB1B-722-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE AT 1470MA 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (10) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.44A 52.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5417.8
TILT=NONE
10 -1 1 37 22 1 1 0.3333 0.3333 0.0000
1.000 1 52.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
750.5 799.7 879.6 988.8 1107.1 1234.5 1360.3 1495.2 1619.4 1781.0 1950.1 2129.1 2279.9 2406.5 2468.2 2467.3 
2409.0 2299.1 2155.0 1952.6 1707.6 1348.6 998.8 726.4 529.0 389.0 304.0 246.6 208.2 172.4 141.6 112.5 80.8 46.6 
10.8 0.8 0.0 
750.5 798.8 884.6 981.3 1106.2 1233.7 1367.0 1494.4 1633.5 1779.3 1954.2 2132.5 2282.4 2399.9 2475.7 2474.8 
2419.0 2306.6 2160.0 1970.0 1706.0 1368.6 1044.6 726.4 525.6 386.5 306.5 249.9 209.1 174.9 139.9 111.6 76.6 46.6 
11.7 0.8 0.0 
750.5 799.7 882.1 986.3 1096.2 1228.7 1357.8 1476.9 1611.9 1759.3 1926.7 2097.5 2248.3 2363.2 2449.0 2465.7 
2424.0 2322.4 2175.8 2008.4 1776.0 1456.9 1154.5 843.8 610.6 431.5 332.4 264.9 223.2 189.9 151.6 122.5 83.3 
49.1 13.3 0.8 0.0 
750.5 803.8 876.3 968.8 1077.9 1194.5 1317.8 1436.9 1570.2 1696.0 1850.1 2005.0 2154.1 2276.6 2369.9 2414.0 
2397.4 2309.1 2190.0 2057.5 1856.8 1616.0 1315.3 997.1 742.2 541.4 399.8 310.7 255.7 210.7 177.4 146.6 105.8 
66.6 16.7 1.7 0.0 
750.5 795.5 863.0 945.5 1042.9 1150.4 1261.2 1372.0 1489.4 1611.0 1732.6 1882.6 2013.4 2145.0 2248.3 2313.2 
2330.7 2298.2 2209.1 2091.7 1958.4 1784.3 1551.9 1284.5 972.1 720.5 541.4 413.2 313.2 252.4 204.9 163.3 123.3 
79.1 23.3 1.7 0.0 
750.5 791.3 845.5 915.5 997.1 1084.6 1179.5 1287.8 1397.8 1501.1 1614.4 1730.1 1853.4 1973.4 2085.8 2174.1 
2231.6 2241.6 2203.3 2131.6 2018.4 1895.1 1756.0 1581.0 1307.0 1018.8 733.9 530.6 399.0 307.4 239.9 188.3 139.9 
90.8 33.3 1.7 0.0 
750.5 783.0 823.8 873.8 946.3 1023.8 1102.9 1192.9 1287.0 1379.4 1474.4 1584.4 1676.8 1784.3 1900.9 1999.2 
2078.3 2140.0 2166.6 2157.5 2101.7 2014.2 1905.9 1804.3 1702.7 1532.7 1294.5 991.3 697.2 468.1 329.9 237.4 
164.1 105.0 38.3 1.7 0.0 
750.5 772.2 799.7 844.7 895.5 957.9 1022.9 1087.1 1165.4 1249.5 1341.1 1430.3 1520.2 1606.0 1707.6 1813.4 
1907.6 2000.0 2082.5 2136.6 2173.3 2172.5 2129.1 2055.0 1987.5 1955.9 1955.1 1897.6 1727.6 1415.3 1003.8 
636.4 339.9 180.8 58.3 2.5 0.0 
750.5 763.9 786.4 813.8 854.7 893.8 950.5 1002.9 1063.7 1132.0 1211.2 1282.0 1354.5 1440.3 1519.4 1618.5 
1708.5 1800.1 1905.1 2002.5 2112.5 2216.6 2312.4 2384.0 2445.7 2477.3 2481.5 2471.5 2419.0 2240.8 1902.6 
1398.6 821.3 393.2 98.3 3.3 0.0 
750.5 758.0 776.4 797.2 826.3 863.8 907.1 955.5 1006.3 1062.1 1123.7 1192.0 1258.7 1329.5 1399.4 1480.2 
1560.2 1641.0 1724.3 1815.9 1925.1 2047.5 2182.5 2334.1 2491.5 2637.3 2770.6 2805.5 2690.6 2366.6 1877.6 
1375.3 798.0 405.7 105.8 3.3 0.0 
750.5 756.4 772.2 792.2 815.5 851.3 891.3 935.5 984.6 1035.4 1095.4 1150.4 1215.3 1281.2 1351.1 1421.1 
1496.9 1568.5 1640.2 1722.6 1820.9 1934.2 2060.0 2208.3 2369.1 2535.7 2674.8 2739.7 2641.4 2329.1 1832.6 
1339.5 809.7 391.5 105.0 3.3 0.0 
750.5 753.0 764.7 780.5 805.5 835.5 870.5 911.3 955.5 998.8 1049.6 1103.7 1156.2 1217.8 1277.8 1339.5 
1403.6 1460.2 1508.6 1567.7 1636.0 1707.6 1806.8 1912.6 2044.2 2170.8 2288.3 2339.1 2289.9 2054.2 1686.8 
1228.7 766.4 394.0 94.1 3.3 0.0 
750.5 752.2 759.7 773.0 794.7 822.2 857.2 892.1 932.1 976.3 1021.3 1067.9 1114.6 1163.7 1215.3 1263.7 1313.6 
1357.0 1378.6 1413.6 1448.6 1486.1 1536.9 1595.2 1676.0 1757.6 1835.1 1900.1 1880.9 1693.5 1376.1 972.9 
572.3 299.0 85.0 3.3 0.0 
750.5 744.7 751.4 761.4 781.4 806.3 839.7 871.3 908.0 947.1 984.6 1018.8 1053.7 1081.2 1111.2 1133.7 1150.4 
1159.5 1153.7 1149.5 1147.0 1148.7 1155.4 1167.9 1186.2 1217.8 1237.0 1211.2 1078.7 828.8 583.1 355.7 205.8 
129.1 50.8 2.5 0.0 
750.5 740.5 743.9 753.9 773.0 800.5 832.2 863.0 895.5 929.6 957.1 983.8 998.8 1012.9 1023.8 1024.6 1017.1 
1007.1 987.1 964.6 935.5 899.6 853.0 797.2 737.2 668.1 586.4 489.8 374.0 268.2 182.4 135.8 100.8 70.8 29.2 1.7 
0.0 
750.5 741.4 743.9 753.9 772.2 798.8 828.8 856.3 886.3 911.3 930.5 944.6 948.0 944.6 935.5 918.8 892.1 
859.7 818.0 768.9 709.7 637.2 554.8 469.8 385.7 309.9 254.9 209.1 174.1 149.1 128.3 106.6 82.5 51.6 19.2 1.7 0.0 
750.5 738.0 740.5 751.4 771.4 797.2 825.5 848.8 873.0 890.5 901.3 900.5 890.5 873.8 847.2 811.3 770.5 
723.9 671.4 604.8 526.5 439.0 362.4 294.9 246.6 212.4 193.3 178.3 163.3 145.8 126.6 109.1 80.8 49.1 18.3 0.8 0.0 
750.5 733.9 738.9 751.4 770.5 795.5 817.2 841.3 858.0 867.2 869.7 858.0 837.2 807.2 770.5 727.2 680.6 624.8 
553.1 476.5 400.7 333.2 280.7 239.9 216.6 204.1 194.9 181.6 165.8 148.3 133.3 112.5 79.1 49.1 12.5 0.8 0.0 
750.5 733.9 734.7 748.0 769.7 790.5 812.2 829.7 843.0 847.2 843.8 828.8 798.8 760.5 716.4 668.9 616.4 547.3 473.1 
401.5 334.9 283.2 243.2 221.6 212.4 204.9 194.9 184.9 169.1 154.1 137.4 107.5 71.6 38.3 5.0 0.8 0.0 
750.5 731.4 733.9 747.2 765.5 787.2 806.3 820.5 832.2 833.8 826.3 807.2 773.0 730.5 681.4 631.4 565.6 493.1 427.3 
361.5 303.2 256.6 228.2 219.1 214.9 208.2 203.3 192.4 178.3 160.8 134.1 92.5 52.5 26.7 1.7 0.8 0.0 
750.5 728.9 731.4 743.9 762.2 783.0 799.7 813.0 823.0 824.7 817.2 794.7 756.4 713.9 662.2 608.9 536.5 466.5 400.7 
341.5 287.4 248.2 224.1 219.9 222.4 218.2 217.4 203.3 189.1 173.3 136.6 80.0 35.8 10.8 0.0 0.0 0.0 
750.5 728.0 732.2 742.2 760.5 780.5 798.0 811.3 821.3 823.0 813.8 793.0 754.7 713.9 660.6 604.8 529.8 461.5 394.8 
339.9 285.7 246.6 224.1 220.7 224.1 219.1 218.2 204.9 194.1 180.8 140.8 84.1 15.8 0.0 0.0 0.0 0.0 
